Free Shipping for Online Orders. Terms and conditions apply.

The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
  • Speed Control, positioning, torque limiting
  • Speed Control Range: 2 ~ 4000 r/min (digital setting), 30 ~ 4000 r/min (analog setting)
  • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
  • Motor Connection Cables required* (sold separately)

 

Product Line Update

Product Line Update

Product Line Update

Unit of Measure
Lead Time1 - Contact your local sales office for more information.

Motor Type

- Brushless DC Motor

Motor Frame Size

- 2.36 in.60 mm

Output Power

- 30 W (1/25 HP)

Power Supply

- Single-Phase 100-120 VAC

Frequency

- 50 Hz60 Hz

Rated Input Current

- 1.4 A

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 200 :1

Output Shaft Diameter

- 10 mm

Rated Torque

- 53 lb-in6 N·m

Electromagnetic Brake

- Not Equipped

Variable Speed Range (r/min)

- Digital setting: 0.01 ~ 20 r/min (2000:1)
Analog setting: 0.15 ~ 20 r/min (133:1)

Permissible Load Inertia

- *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 40500 or larger oz-in²27000 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 7500 × 10-4 or larger kg·m²5000 × 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 45
0.79 in. from Shaft End = 67 lb
10 mm from Shaft End = 200
20 mm from Shaft End = 300 N

Permissible Thrust Load

- 9 lb40 N

Max. Extension Length (m)

- Motor and driver distance: 99.7 ft. (30.4 m)

Components

- BXSD30-A2 [Driver] BXM230-200 [Motor]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directives EMC Directives

Insulation Resistance (Motor)

- 100 M Ω or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity (except for encoder).

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply input terminal and the case, and between the power supply input terminal and the I/O terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity (except for encoder).

Dielectric Strength (Driver)

- Sufficient to withstand 1.5 kVAC, 50 Hz applied between case and power supply input for 1 min. and 1.5 kVAC, 50 Hz applied between power supply input and the I/O terminal for 1 min. after continuous operation under normal ambient temperature and humidity.

Temperature Rise (Motor)

- Temperature rise of the windings is 50°C (90°F) max. and that of the case surface is 40°C (72°F) max, measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Temperature Rise (Driver)

- Temperature rise of the heat sink is 50°C (90°F) max. measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 32°F ~ 122°F (0°C ~ 50°C), nonfreezing

Ambient Humidity

- 85% max. (non-condensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum, or other special environments.

Altitude

- Max of 10000 ft. (3000 m) above sea level

Insulation Class

- UL/CSA Standards: 105 (A), EN Standards: 120 (E)

Degree of Protection

- IP54 (excluding connectors) [Motor]
IP20 [Driver]

 

- Speed Control Mode

Speed Control Method (Select one of the following)

- Digital Setting:
  • Control panel
  • MEXE02 software
  • OPX-2A (sold separately)

Analog Setting:
  • Internal speed potentiometer
  • External potentiometer or DC voltage, 0~10 VDC (1 mA min.)

Acceleration/Deceleration Time

- Digital Setting: 0.000 ~ 30.00 s (rated speed, no load)
Analog Setting: 0.1 ~ 30 s (rated speed, no load)

Acceleration/Deceleration Time Setting Method

- Digital Setting: Select one of the following methods: (Individual settings)
  • Control panel
  • MEXE02 software
  • OPX-2A (sold separately)

Analog Setting: Common to operating Data No. 0 and No. 1
  • Acceleration time potentiometer (ACC)
  • Deceleration time potentiometer (DEC)

Operation Data Setting Number

- 16 Points

Operation During Motor Standstill

- Operations can be selected when the motor is at standstill
  • Motor non-excitation (initial setting)
  • Position holding by servo control (motor excitation)

Other Operations

- JOG operation, test operation, teaching (excluding MEXE02)

 

- Position Control Mode

Travel Amount Setting Range

- -8,388,608 ~ +8,388,607 step

Resolution

- 0.72° (500 steps/rotation)

Operating Modes

- Incremental or absolute

Operation Functions

- Independent, linked, linked 2, sequential, direct

Positioning Accel/Decel Time

- 0.000 ~ 30.00 s (rated speed, no load)

Positioning Operations

- Continous operation, JOG operation, return-to-home operation, test operation, teaching

 

- Torque Control Mode

Torque Limit Control

- The motor's output torque can be limited in speed control mode and position control mode.

Torque Limiting Setting Range

- 0 ~ 250%

Torque Limiting Setting Methods

- Digital Setting: Select one of the following methods:
  • Control panel
  • MEXE02 software
  • OPX-2A (sold separately)

Analog Setting:
  • External Potentiometer or external DC voltage, external analog setting with 0~10 VDC (1 mA min).


 


 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved