αSTEP AZ Series Closed Loop Driver with Built-in Controller (Stored Data). The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers (*required)
Drivers
Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Driver Type |
- Closed Loop, Absolute, Built-in Controller (Stored Data) |
Power Supply |
- Single-Phase 100-120 VAC |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CSA CE |
Network Input |
- 16 Points |
Network Output |
- 16 Points |
Protocol |
- Modbus RTU Mode |
Electrical Characteristics |
-
EIA-485 Baed, Straight Cable Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended) the maximum total extension length is 50 m. |
Transmission/Reception Mode |
- Half-duplex communication and Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd) |
Baud Rate |
- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps |
Connection Type |
- Up to 31 units can be connected to a single programmable controller (master unit). |
|
|