AZ Series AC input drivers now comes with EtherCAT communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers (*required)
Drivers
Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- EtherCAT Compatible |
Power Supply |
- Single-Phase 100-120 VAC |
Control Power Supply |
- 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) |
Interface - Pulse Input |
-
2 points, Photocoupler Maximum input pulse frequency Scanner provides line driver output: 1 MHz (50% duty) Scanner provides open collector output:250 kHz (50% duty) |
Interface - Control Input |
- 6 points, Photocoupler |
Interface - Pulse Output |
- 2 points, Line driver |
Interface - Control Output |
- 6 points, Photocoupler/Open collector |
Interface - Power Shut Down Signal Input |
- 2 points, Photocoupler |
Interface - Power Shut Down Monitor Output |
- 1 point, Photocoupler/Open collector |
Interface - Field Network |
- EtherCAT |
Degree of Protection |
- IP10 |
Insulation Resistance (Driver) |
-
When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher. Between the PE terminal and main power supply terminal Between the encoder connector and main power supply terminal Between the input signal terminal and main power supply terminal. |
Dielectric Strength (Driver) |
-
No abnormalities are observed when the specified voltages are applied for 1 minute Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ Between the encoder connector and the mian power supply terminal 1.8 kVAC 50/60 Hz Between the input signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz |
Ambient Temperature Range |
- 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Communication Standards |
- IEC 61158 Type12 |
Physical Layer |
- 100 BASE-TX (IEEE 802.3) |
Transmission Rate |
- 100 Mbps |
Communication Cycle |
-
Free Run Mode: 1 ms or more SM2 Event Synchronization Mode: 1 ms or more DC Mode: 0.25 ms, 0.5 ms, 1 ms, 2 ms, 3 ms, 4 ms, 5 ms, 6 ms, 7 ms, 8 ms |
Communication Port |
-
RJ45x2 (Shielded) ECAT IN: EtherCAT Input ECAT OUT: EtherCAT Output |
Topology |
- Daisy Chain (Up to 65,535 Nodes) |
Process Data |
- Variable PDO Mapping |
Sync Manager |
-
SM0: Mailbox Output SM1: Mailbox Input SM2: Process Data Output SM3: Process Data Input |
Mailbox (CoE) |
-
Emergency Message SDO Request SDO Response SDO Information |
Synchronization Mode |
-
Free Run Mode (Asynchronous) SM2 Event Synchronization Mode DC Mode (SYNC0 Event Synchronization) |
Device Profile |
- IEC 61800-7 CiA402 Drive Profile |
|
|