Available to Ship1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Drive Method |
- Motorized Slide |
Actuator Frame Size |
- 2.91 in. (W) x 2.62 in. (H) 74 mm (W) x 66.5 mm (H) |
Power Input |
- AC |
Electromagnetic Brake |
- Equipped |
Motor Location |
- Straight Type |
Table Orientation |
- X-axis Table |
Traveling Parallelism |
- 0.00118 in.0.03 mm |
Dynamic Permissible Moment |
-
MP: 404.5 lb-in MY: 331.9 lb-in MR: 492.1 lb-in MP: 45.7 N·m MY: 37.5 N·m MR: 55.6 N·m |
Static Permissible Moment |
-
MP: 2566.7 lb-in MY: 1655.1 lb-in MR: 3009.3 lb-in MP: 290.0 N·m MY: 187.0 N·m MR: 340.0 N·m |
Lead |
- 0.24 in.6 mm |
Max. Speed |
- 10.24 in/s260 mm/s |
Max. Horizontal Transportable Mass |
- 132.28 lb60 kg |
Max. Vertical Transportable Mass |
- 66.14 lb30 kg |
Thrust |
- 89.92 lb400 N |
Push Force |
- 112.4 lb500 N |
Repetitive Positioning Accuracy |
- ±0.00079 in.±0.02 mm |
Stroke |
- 27.56 in.700 mm |
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive |
Dimensions |
-
|
Performance |
-
|
System |
-
|