Speed Control Motors
Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor Frame Size |
- 2.76 in. sq. |
Output Power |
- 15 W (1/50 HP) |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 12.5 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
3GN12.5SA, GN Gearhead Parallel Shaft (12.5:1) ($98.00) USM315-401W2, 15 W (1/50 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) ($132.00) |
Safety Standards |
- UL CSA CCC EN CE |
|