Speed Control Motors
| Available to Ship1 | N/A {Contact your local sales office for more information.} |
Product Line |
N/A Oriental Motor® |
Motor Type |
N/A AC Motor |
Motor Frame Size |
N/A 2.76 in. sq. |
Output Power |
N/A 15 W (1/50 HP) |
Shaft/Gear Type |
N/A Parallel Shaft Gearhead |
Gear Ratio (X:1) |
N/A 150 :1 |
Electromagnetic Brake |
N/A Not Equipped |
RoHS Compliant |
N/A Yes |
Components |
N/A
3GN150SA, GN Gearhead Parallel Shaft (150:1) ($117.00) USM315-402W2, 15 W (1/50 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC) ($134.00) |
Safety Standards |
N/A UL CSA CCC EN CE |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|