Drivers
| Available to Ship1 | - {Contact your local sales office for more information.} |
Power Supply |
- 24 VDC |
Speed Control Method (Select one of the following) |
- RS-485 Communications PWM Signal Digital (MEXE02 support software) External DC voltage External potentiometer (20kΩ, 1/4W) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Protocol |
- Modbus RTU mode |
Electrical Characteristics |
-
EIA-485 Based Use a shielded twisted pair cable and keep the total wiring distance including extension to 10 m (32.8 ft.) or less. |
Communication Method |
-
Half duplex, Asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd) |
Transmission Rate |
- Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, 230400 bps |
Number of Connectable Units |
- Up to 15 drivers can be connected to a single programmable controller (master device). |
Number of Speed Settings |
- Operating data for up to 8 speeds can be set. (When using digital setting, i.e. MEXE02 support software) |
Multi-Speed Setting Method |
-
Digital (MEXE02 support software) External analog setting device (external speed potentiometer or external DC voltage) RS-485 Communications PWM input |
Acceleration/Deceleration Time |
-
0.1 to 15.0 (Factory setting: 0.5 s) Digital (MEXE02 support software) RS-485 Communications PWM Signal |
Torque Limiting |
-
0 to 200% (Factory setting: 200%) Digital (MEXE02 support software) External analog setting device (external speed potentiometer or external DC voltage) RS-485 Communications PWM Signal |
I/O Functions |
-
Direct Input Method: C-MOS Negative Logic Input Point: 5 Points Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, ALMREST Direct Output Method: Transistor and open-collector output Point: 2 Points Initial Assignment: SPEED-OUT, ALM-B |
|
|