COMPANY HEADER
Request Information
DSC Series speed controller for standard motors

Speed Controller (sold separately)

Speed Controller

Unit of Measure
Available to Ship1 N/A {Contact your local sales office for more information.}

Return Policy

N/A This product cannot be cancelled or returned once the order has been processed.

Power Supply

N/A Single-Phase 110/115 VAC Single-Phase 220/230 VAC

RoHS Compliant

N/A These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

N/A UL CCC CE

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.