COMPANY HEADER
Request Information

αSTEP

AZ Series DC input Stored Data drivers now comes with EtherCAT communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.


Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 N/A {Contact your local sales office for product lead-times, available to ship dates and shipping methods.}

Driver Type

N/A EtherCAT Compatible

Power Supply

N/A 24/48 VDC

Control Power Supply

N/A 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake)

Interface - Pulse Input

N/A 2 points, Photocoupler
Maximum input pulse frequency
Scanner provides line driver output: 1 MHz (50% duty)
Scanner provides open collector output:250 kHz (50% duty)

Interface - Control Input

N/A 6 points, Photocoupler

Interface - Pulse Output

N/A 2 points, Line driver

Interface - Control Output

N/A 6 points, Photocoupler/Open collector

Interface - Power Shut Down Signal Input

N/A 2 points, Photocoupler

Interface - Power Shut Down Monitor Output

N/A 1 point, Photocoupler/Open collector

Interface - Field Network

N/A EtherCAT

Degree of Protection

N/A IP10

Insulation Resistance (Driver)

N/A

When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher.
Between the PE terminal and main power supply terminal.

Ambient Temperature Range

N/A 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Ambient Humidity

N/A 85% max. (noncondensing)

Operating Atmosphere

N/A No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Safety Standards

N/A UL CE

California Proposition 65

N/A

CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Communication Standards

N/A IEC 61158 Type12

Physical Layer

N/A 100 BASE-TX (IEEE 802.3)

Transmission Rate

N/A 100 Mbps

Communication Cycle

N/A Free Run Mode: 1 ms or more
SM2 Event Synchronization Mode: 1 ms or more
DC Mode: 0.25 ms, 0.5 ms, 1 ms, 2 ms, 3 ms, 4 ms, 5 ms, 6 ms, 7 ms, 8 ms

Communication Port

N/A RJ45x2 (Shielded)
ECAT IN: EtherCAT Input
ECAT OUT: EtherCAT Output

Topology

N/A Daisy Chain (Up to 65,535 Nodes)

Process Data

N/A Variable PDO Mapping

Sync Manager

N/A SM0: Mailbox Output
SM1: Mailbox Input
SM2: Process Data Output
SM3: Process Data Input

Mailbox (CoE)

N/A Emergency Message
SDO Request
SDO Response
SDO Information

Synchronization Mode

N/A Free Run Mode (Asynchronous)
SM2 Event Synchronization Mode
DC Mode (SYNC0 Event Synchronization)

Device Profile

N/A IEC 61800-7 CiA402 Drive Profile


Dimensions


System Configuration

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.