Free Shipping for Online Orders. Terms and conditions apply.

Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your

 

Drivers

Drivers

Drivers

Drivers

Drivers (*required)

Drivers

Unit of Measure
Lead Time1 - Contact your local sales office for more information.

Product Line

- Oriental Motor ®

Driver Type

- Closed Loop, Absolute, Pulse Input with RS-485 Communications

Driver

- Box Type

Power Supply

- Single-Phase/Three-Phase 200-240 VAC

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved