Free Shipping for Online Orders. Terms and conditions apply.

AZ Series AC input drivers now comes with EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution. For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Serie

 

Drivers

Drivers

Drivers

Drivers

Drivers (*required)

Drivers

Unit of Measure
Lead Time1 - Contact your local sales office for more information.

Driver Type

- EtherNet/IP Compatible

Power Supply

- Single-Phase 100-120 VAC

Control Power Supply

- 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake)

Interface - Pulse Input

- 2 points, Photocoupler
Maximum input pulse frequency
Scanner provides line driver output: 1 MHz (50% duty)
Scanner provides open collector output:250 kHz (50% duty)

Interface - Control Input

- 6 points, Photocoupler

Interface - Pulse Output

- 2 points, Line driver

Interface - Control Output

- 6 points, Photocoupler/Open collector

Interface - Power Shut Down Signal Input

- 2 points, Photocoupler

Interface - Power Shut Down Monitor Output

- 1 point, Photocoupler/Open collector

Interface - Field Network

- EtherNet/IP

Degree of Protection

- IP10

Insulation Resistance (Driver)

- When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher.
Between the PE terminal and main power supply terminal
Between the encoder connector and main power supply terminal
Between the input signal terminal and main power supply terminal.

Dielectric Strength (Driver)

- No abnormalities are observed when the specified voltages are applied for 1 minute
Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ
Between the encoder connector and the mian power supply terminal 1.8 kVAC 50/60 Hz
Between the input signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz

Ambient Temperature Range

- 0°C ~ +55°C (+32°F ~ +131°F) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Communication Protocol

- EtherNet/IP Comminucation (Conforms with CT16)

Vendor ID

- 187: Oriental Motor Company

Device Type

- 43: Generic Device

Transmission Rate

- 10/100 Mbps (Autonegotiation)

Communication Method

- Full duplex/Half duplex (Autonegotiation)

Cable Specifications

- Shielded twisted-pair (STP cable)
Straight-through/Crossover cable, Category 5e or higher

Number of Occupied Bytes - Output (Scanner > Driver)

- 40 bytes

Number of Occupied Bytes - Input (Driver > Scanner)

- 56 bytes

Implicit Communication - Number of Connections

- 2

Implicit Communication - Connection Type

- Exclusive Owner, Input Only

Implicit Communication - Communication Cycle (RPI)

- 1 to 3200 ms

Implicit Communication - Connection Type (Scanner > Driver)

- Point-to-Point

Implicit Communication - Connection Type (Driver > Scanner)

- Point-to-Point, Multicast

Implicit Communication - Data Trigger

- Cyclic

Explicit Communication - Number of Connections

- 6

Explicit Communication - Connection Type

- UCMM, Connection

IP Address Setting Method

- IP address setting switch, Parameter, DHCP

Network Topologies

- Star, Linear bus, Ring (Device Level Ring)


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved