COMPANY HEADER
Request Information
This product is scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
Lead Time1 N/A {Contact your local sales office for more information.}

Return Policy

N/A This product cannot be cancelled or returned once the order has been processed.

Product Line

N/A Brother Gearmotors

Mount

N/A Flange Mount

Input Flange

N/A NEMA 180TC

Input Power

N/A 3 HP

Shaft/Gear Type

N/A Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

N/A 5 :1

Output Shaft Diameter

N/A 1-3/8 in.

Output Shaft Speed (1800 r/min input)

N/A 360

Torque (1800 r/min input)

N/A 451.35 lb-in

Overhung Load (OHL)

N/A 158 lbs

Type (Brother)

N/A F3

Frame (Brother)

N/A 45
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.