Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Brother Gearmotors |
Mount |
- Flange Mount |
Input Flange |
- NEMA 180TC |
Input Power |
- 3 HP |
Shaft/Gear Type |
- Right-Angle Hollow Shaft Gearhead |
Gear Ratio (X:1) |
- 100 :1 |
Output Shaft Diameter |
- 2 in. |
Output Shaft Speed (1800 r/min input) |
- 18 |
Torque (1800 r/min input) |
- 8531.4 lb-in |
Overhung Load (OHL) |
- 324 lbs |
Type (Brother) |
- F3 |
Frame (Brother) |
- 55 |