Helical gearing runs quieter and provides greater torque and shock load capacity than traditional spur gears. Mounting screws not included.
Unit of Measure
Lead Time1 Up to 10 pcs as of 6:30am EST Estimated Ship: 04/27/2025

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Brother Gearmotors

Mount

Flange Mount

Input Flange

NEMA 56C

Input Power

1 HP

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

160 :1

Output Shaft Diameter

1-5/8 in.

Output Shaft Speed (1800 r/min input)

11.20

Maximum Input Speed

3600

Torque (1800 r/min input)

5185 lb-in

Torque at Maximum Input Speed (3600 r/min)

3456 lb-in

Overhung Load (OHL)

1550 lbs

Type (Brother)

G3

Frame (Brother)

40
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved