COMPANY HEADER
Request Information
This product is scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
Lead Time1 N/A {Contact your local sales office for more information.}

Product Line

N/A Brother Gearmotors

Mount

N/A Flange Mount

Input Flange

N/A NEMA 56C

Input Power

N/A 1/2 HP

Shaft/Gear Type

N/A Parallel Shaft Gearhead

Gear Ratio (X:1)

N/A 30 :1

Output Shaft Diameter

N/A 1-1/8 in.

Output Shaft Speed (1800 r/min input)

N/A 60

Maximum Input Speed

N/A 3600

Torque (1800 r/min input)

N/A 535 lb-in

Torque at Maximum Input Speed (3600 r/min)

N/A 356 lb-in

Overhung Load (OHL)

N/A 484 lbs

Type (Brother)

N/A G3

Frame (Brother)

N/A 28


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.