- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Sales - 1-800-448-6935
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Free Shipping for Online Orders. Terms and conditions apply.
Lead Time1 | - 1 to 3 Weeks - Business Days (1 to 5 pcs) |
NOTE: |
- This product is not eligible for Free Shipping offer. Regular shipping rates apply. |
Return Policy |
- This product non-cancelable, non-returnable. |
Product Line |
- Brother Gearmotors |
Mount |
- Flange Mount |
Input Flange |
- NEMA 56C |
Input Power |
- 1/2 HP |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 50 :1 |
Output Shaft Diameter |
- 1-1/8 in. |
Output Shaft Speed (1800 r/min input) |
- 36 |
Maximum Input Speed |
- 3600 |
Torque (1800 r/min input) |
- 864 lb-in |
Torque at Maximum Input Speed (3600 r/min) |
- 576 lb-in |
Overhung Load (OHL) |
- 528 lbs |
Type (Brother) |
- G3 |
Frame (Brother) |
- 28 |
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.