| Lead Time1 | N/A {Contact your local sales office for more information.} |
Product Line |
N/A Brother Gearmotors |
Mount |
N/A Foot Mount |
Input Flange |
N/A NEMA 56C |
Input Power |
N/A 1 HP |
Shaft/Gear Type |
N/A Parallel Shaft Gearhead |
Gear Ratio (X:1) |
N/A 15 :1 |
Output Shaft Diameter |
N/A 1-1/8 in. |
Output Shaft Speed (1800 r/min input) |
N/A 120 |
Maximum Input Speed |
N/A 3600 |
Torque (1800 r/min input) |
N/A 502 lb-in |
Torque at Maximum Input Speed (3600 r/min) |
N/A 334 lb-in |
Overhung Load (OHL) |
N/A 308 lbs |
Type (Brother) |
N/A G3 |
Frame (Brother) |
N/A 28 |
|
|