| Lead Time1 | N/A {Contact your local sales office for more information.} |
Return Policy |
N/A This product cannot be cancelled or returned once the order has been processed. |
Product Line |
N/A Brother Gearmotors |
Mount |
N/A Foot Mount |
Input Flange |
N/A NEMA 140TC |
Input Power |
N/A 2 HP |
Shaft/Gear Type |
N/A Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
N/A 100 :1 |
Shaft Arrangement |
N/A Right Shaft |
Output Shaft Diameter |
N/A 2 in. |
Output Shaft Speed (1800 r/min input) |
N/A 18 |
Torque (1800 r/min input) |
N/A 6124.2 lb-in |
Overhung Load (OHL) |
N/A 446 lbs |
Type (Brother) |
N/A H2 |
Frame (Brother) |
N/A 50 |