| Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Brother Gearmotors |
Mount |
- Foot Mount |
Input Flange |
- NEMA 140TC |
Input Power |
- 2 HP |
Shaft/Gear Type |
- Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
- 240 :1 |
Shaft Arrangement |
- Right Shaft |
Output Shaft Diameter |
- 2 in. |
Output Shaft Speed (1800 r/min input) |
- 7.5 |
Torque (1800 r/min input) |
- 10885.5 lb-in |
Overhung Load (OHL) |
- 480 lbs |
Type (Brother) |
- H2 |
Frame (Brother) |
- 50 |