The MVC Mobile Robot Controller is equipped with a driving control function for AGV/AMR transport robots.

  • Support from start-up to maintenance with dedicated pc software
  • Output gyro odometry with built-in IMU
  • Compatible with BLV Series R Type Brushless DC Motor

 

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Power Supply

- 24 ~ 48 VDC

Input Current

- 0.2 A

Power Supply Allowable Operating Voltage

- DC15-55 V

Interface - Control Input

- 8 points, Photocoupler

Interface - Control Output

- 8 points, Photocoupler/Open collector

Controller Type

- Mobile Robot Controller

Interface - Field Network

- RS-485

USB Connector

- USB 2.0 (Full-Speed)
Length 3 m (9.8 ft.) max.
Type: C

Robot Model

- AGV/AMR

Setting Tool

- Programming Software MVC Studio

Safety Standards

- CE

California Proposition 65

-

⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Degree of Protection

- IP10

Mass

- 60 g2.12 oz

Ambient Temperature Range

- 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. The product should not be exposed to water or oil.

Electrical Characteristics

- Complies with EIA-485. The maximum total length of communication cable is 50 m when using twisted-pair wire (TIA/EIA-568B CAT5e or better recommended).

Communication Method

- Half duplex, Asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)

Transmission Rate

- Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, 230400 bps

Communication Protocol

- Modbus RTU Mode

Connection Type

- Host controller: Only one controller can be connected to a single host controller. Driver: Up to four drivers can be connected to a single controller.


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved