The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.
EtherNet/IP™ is a trademark of ODVA.
Controllers
Lead Time1 | Estimated Ship: 04/29/2025 |
Power Supply |
- 24 VDC ±5% |
Input Current |
- 18.7 A |
Control Power Supply |
- 24 VDC ±5% |
Interface - Control Input |
- Number of input points: 8, photocoupler Voltage: 24 VDC±10 % |
Interface - Control Output |
- Current: 10 mA or less Number of output points: 7, photocoupler/open collector Output saturated voltage: 3 VDC maximum Voltage: 30 VDC or less |
Interface - Field Network |
- EtherNet/IP |
USB Connector |
-
USB 2.0 (Full-Speed) Length 3m (9.8 ft.) max. Type:A to B |
Robot Type |
- SCARA, Vertical Articulated, Palletizer, Cartesian |
Number of Total Axes |
-
Robot Axes: 3* Peripheral Axes: 2* *Only one robot can be controlled by MRC01 |
Setting Tool |
- Programming Software MRC Studio |
Ambient Temperature Range |
- -25ºC ~ +70ºC (-13ºF ~ +158ºF) (non-freezing) |
Ambient Humidity |
- 85 % or less (non-condensing) |
Operating Atmosphere |
- No corrosive gases or dust. The product should not be exposed to water or oil. |
Communication Protocol |
- EtherNet/IP Comminucation I/O USB communication |
|
|
|