Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your host PLC.
The AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
Drivers
Drivers
Drivers
Drivers
Drivers (*required)
Drivers
Drivers
Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Driver Type |
- Closed Loop, Absolute, Pulse Input with RS-485 Communications |
Driver |
- Box Type |
Power Supply |
- Single-Phase 100-120 VAC |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CSA CE |
|