COMPANY HEADER
Request Information
Please contact technical support for the replacement option. This part number is scheduled to be discontinued.

Driver (*required)

Unit of Measure
Lead Time1 N/A {Contact your local sales office for more information.}

Return Policy

N/A This product cannot be cancelled or returned once the order has been processed.

Driver Type

N/A EtherNet/IP Compatible

Power Supply

N/A Single-Phase/Three-Phase 200-240 VAC

Control Power Supply

N/A 24 VDC ±5%, 0.27 A (see manual for Electromagnetic Brake)

Interface - Control Input

N/A 6 points, Photocoupler

Interface - Pulse Output

N/A 2 points, Line driver

Interface - Control Output

N/A 6 points, Photocoupler/Open collector

Interface - Power Shut Down Signal Input

N/A 2 points, Photocoupler

Interface - Power Shut Down Monitor Output

N/A 1 point, Photocoupler/Open collector

Interface - Field Network

N/A EtherNet/IP

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Degree of Protection

N/A IP10

Insulation Resistance (Driver)

N/A When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher.
Between the PE terminal and main power supply terminal
Between the encoder connector and main power supply terminal
Between the I/O signal terminal and main power supply terminal.

Dielectric Strength (Driver)

N/A Sufficient to withstand the following for 1 minute
Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ
Between the encoder connector and the main power supply terminal 1.8 kVAC 50/60 Hz
Between the I/O signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz

Ambient Temperature Range

N/A 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) for AZXM940

Ambient Humidity

N/A 85% max. (noncondensing)

Operating Atmosphere

N/A No corrosive gases or dust. The product should not be exposed to water,oil or other liquids.

Communication Protocol

N/A EtherNet/IP Comminucation (Conforms with CT18)

Vendor ID

N/A 187: Oriental Motor Company

Device Type

N/A 43: Generic Device

Transmission Rate

N/A 10/100 Mbps (Autonegotiation)

Communication Method

N/A Full duplex/Half duplex (Autonegotiation)

Cable Specifications

N/A Shielded twisted-pair (STP cable)
Stroke/Cross, Category 5e or higher

Number of Occupied Bytes - Output (Scanner > Driver)

N/A 40 bytes

Number of Occupied Bytes - Input (Driver > Scanner)

N/A 56 bytes

Implicit Communication - Number of Connections

N/A 2

Implicit Communication - Connection Type

N/A Exclusive Owner, Input Only

Implicit Communication - Communication Cycle (RPI)

N/A 1 to 3200 ms

Implicit Communication - Connection Type (Scanner > Driver)

N/A Point-to-Point

Implicit Communication - Connection Type (Driver > Scanner)

N/A Point-to-Point, Multicast

Implicit Communication - Data Trigger

N/A Cyclic

IP Address Setting Method

N/A IP address setting switch, Parameter, DHCP

Network Topologies

N/A Star, Linear, Ring (Device Level Ring)


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.