BLS Series Brushless DC Motor Driver
Compatible Driver
| Lead Time1 | - {Contact your local sales office for more information.} |
Power Supply |
- 24 VDC |
Type |
- Standard |
Speed Setting Range (Speed Control) |
-
25 W, 40 W, 90 W: 100~2000 r/min 30 W, 60 W, 120 W: 100~4000 r/min The factory setting of rotational speed is as follows: 1500 r/min (when “Function setting switch: SPD (SPEED)” is “SPD0”) 1800 r/min (when “Function setting switch: SPD (SPEED)” is “SPD1”) |
Speed Setting Method |
- Support Software MEXE02 |
Input Signals |
-
2-points input Photocoupler input mode 24 VDC (-15~+20%) |
Output Signals |
-
2-points output Photocoupler and open-collector output 4.5~30 VDC, 10 mA current max. |
Additional Information |
- When information is generated, INFO output will turn ON and PWR/SYS LED will flash blue. The motor will continue to run. |
Alarm |
- When an alarm is activated, ALM-B output will turn OFF and the motor will stop. At the same time, PWR/SYS LED will flash red. |
Max Extension Length |
- Motor and driver distance: 10.5 m (when a connection cable sold separately is used) |
Time Rating |
- Continuous |
Acceleration/Deceleration Time |
- Control Range: 100~30000 ms (Factory setting: 1000 ms) Setting Method: Support Software MEXE02 |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance (Driver) |
- 100 MΩ or more when 500 VDC megger is applied between the heat sink and the power supply input terminal after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Driver) |
- Sufficient to withstand 0.5 kVAC at 50 Hz applied between the heat sink and the power supply input terminal for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise (Driver) |
-
The temperature rise of the heat sink is 50˚C or less, measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.
|
Altitude |
- Up to 1000 m above sea level |
Vibration |
-
Not subject to continuous vibration or excessive shock In conformance with JIS C 60068-2-6, "Sine-wave vibration test method" Frequency Range: 10~55 Hz, Half Amplitude: 0.15 mm Sweep Direction: 3 directions (X, Y, Z) Number of Sweeps: 20 times
|
Ambient Temperature Range |
- 0∼+50˚C (Non-freezing) |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. Do not expose to water or oil. Cannot be used in a radioactive area, magnetic field, vacuum, or other special environments. |
Degree of Protection |
- IP20 |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.