As informações abaixo estão em inglês

BLS Series Brushless DC Motor Driver

Lead Time1 - {Contact your local sales office for more information.}

Power Supply

- 24 VDC

Type

- RS-485 Communication

Speed Setting Range (Speed Control)

-

Factory setting: 0 r/min

25 W, 40 W, 90 W: 100~2000 r/min

30 W, 60 W, 120 W: 100~4000 r/min

Speed Setting Method

- RS-485 Communications Support Software MEXE02

Input Signals

-
2-points input
Photocoupler input mode 24 VDC (−15~+20%)

Output Signals

-
2-points output
Photocoupler and open-collector output 4.5~30 VDC, 10 mA current max.

Additional Information

-
When information is generated, INFO output will turn ON and PWR/SYS LED will flash blue. The motor will continue to run.

Alarm

- When an alarm is activated, ALM-B output will turn OFF and the motor will stop. At the same time, PWR/SYS LED will flash red.

Max Extension Length

- Motor and driver distance: 10.5 m (when a connection cable sold separately is used)

Time Rating

- Continuous

Acceleration/Deceleration Time

- Setting Method: Support Software MEXE02, RS-485 Communication Control Range: 100~30000 ms (Factory setting: 1000 ms)

Safety Standards

- UL CE
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
Insulation Resistance (Driver)

- 100 MΩ or more when 500 VDC megger is applied between the heat sink and the power supply input terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 0.5 kVAC at 50 Hz applied between the heat sink and the power supply input terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise (Driver)

-
The temperature rise of the heat sink is 50˚C or less, measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Altitude

- Up to 1000 m above sea level

Vibration

-
Not subject to continuous vibration or excessive shock In conformance with JIS C 60068-2-6, "Sine-wave vibration test method"
Frequency Range: 10~55 Hz, Half Amplitude: 0.15 mm Sweep Direction: 3 directions (X, Y, Z) Number of Sweeps: 20 times

Ambient Temperature Range

- 0∼+50˚C (Non-freezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Do not expose to water or oil. Cannot be used in a radioactive area, magnetic field, vacuum, or other special environments.

Degree of Protection

- IP20

Electrical Characteristics

- In conformance with EIA-485 The twisted-pair wires (TIA/EIA-568B CAT5e or higher is recommended) and keep the total wiring distance to 50 m (164 ft.) or less.*

Communication Method

- Asynchronous mode (data: 8 bits, stop bit: 1 bit/2 bits, parity: none/even number/odd number) Half duplex

Transmission Rate

- Selects from 9,600 bps, 19,200 bps, 38,400 bps, 57,600 bps, 115,200 bps (initial value), and 230,400 bps.

Protocol

- Modbus RTU mode

Number of Connectable Units

- Up to 31 drivers can be connected to a single host controller.


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados