BLS Series Brushless DC Motor Driver
Driver
| Lead Time1 | - {Contact your local sales office for more information.} |
Power Supply |
- Single-Phase / Three-Phase 200-240 VAC |
Type |
- Standard |
Speed Setting Range (Speed Control) |
-
100~4000 r/min The factory default is set to the following rotation speeds: 1500 r/min (when "Function Setting Switch: SPD(SPEED)" is set to "SPD0") 1800 r/min (when "Function Setting Switch: SPD(SPEED)" is set to "SPD1") |
Speed Setting Method |
- Support Software MEXE02 |
Input Signals |
-
2-points input Photocoupler input mode 24 VDC (-15~+20%) |
Output Signals |
-
2-points output Photocoupler and open-collector output 4.5~30 VDC, 10 mA current max. |
Additional Information |
- When information is generated, INFO output will turn ON and PWR/SYS LED will flash blue. The motor will continue to run. |
Alarm |
- When an alarm is activated, ALM-B output will turn OFF and the motor will stop. At the same time, PWR/SYS LED will flash red. |
Max Extension Length |
- Motor and driver distance: 20.5 m (when a connection cable sold separately is used) |
Time Rating |
- Continuous |
Acceleration/Deceleration Time |
- Control Range: 100~30000 ms (Factory setting: 1000 ms) |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance (Driver) |
- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and hum |
Dielectric Strength (Driver) |
- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the power supply terminal and the protective earth terminal, and 1.5 kVAC at 50 Hz applied between the power supply terminal and the I/O signal terminal for 1 minute after continuous operation unde |
Temperature Rise (Driver) |
- The temperature rise of the heat sink is 50˚C or less, measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity. |
Altitude |
- Up to 1000 m above sea level |
Vibration |
-
Not subject to continuous vibration or excessive shock In conformance with JIS C 60068-2-6, "Sine-wave vibration test method" Frequency Range: 10~55 Hz, Half Amplitude: 0.15 mm Sweep Direction: 3 directions (X, Y, Z) Number of Sweeps: 20 times< |
Ambient Temperature Range |
- -25∼+70˚C (Non-freezing) |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. Do not expose to water or oil. Cannot be used in a radioactive area, magnetic field, vacuum, or other special environments. |
Degree of Protection |
- IP20 |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


