COMPANY HEADER
Request Information

The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

  • 24 - 48 VDC
    (48 VDC only when used with 400 W Motor)
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Compatible with Modbus (RTU) and CANopen Communication

*Driver Power Cable required (sold separately)

Driver

Driver

Unit of Measure
Lead Time1 N/A {Contact your local sales office for more information.}

Power Supply

N/A 24 - 48 VDC

Power Input

N/A DC

Input Signals

N/A

4 Inputs, Photocoupler Input Method

Output Signals

N/A

2 Outputs, Photocoupler and Open-Collector Output

Main Operating Functions

N/A

Continuous Operation, Positioning Operation, JOG Operation, Return-to-Home Operation

Operating Data Setting Number

N/A 256 Points

Max Extension Length

N/A Motor and Driver Distance: 3.5 m (11.5 ft.) (when a separately sold connection cable is used)

Time Rating

N/A Continuous

Safety Standards

N/A UL CE

CE Marking

N/A EMC Directives

California Proposition 65

N/A

CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance (Driver)

N/A 100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat sink after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

N/A Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat ink for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise (Driver)

N/A

The temperature rise of the heat sink is 50ºC (90ºF) max measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity

Altitude

N/A Up to 1000 m (3300 ft. ) above sea level

Vibration

N/A

Not subject to continuous vibration or excessive impact. In conformance with JIS C 60068-2-6 "Sine-wav vibration test method"
Frequency Range: 10 Hz to 55 Hz Pulsating Amplitude: 0.15 mm (0.006 in.)
Sweep Direction: 3 directions (X, Y, Z) Number of Sweeps: 20 times

Ambient Temperature Range

N/A 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing)

Ambient Humidity

N/A 85% max. (noncondensing)

Operating Atmosphere

N/A No corrosive gases or dust. This product should not be exposed to oil. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

N/A IP20

Communication Protocol

N/A Modbus RTU Mode

Electrical Characteristics

N/A EIA-485 Based. Use a shielded twisted pair cable and keep the total wiring distance including extension to 32.8 ft. (10 m) or less.

Transmission/Reception Mode

N/A Select either 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps (initial value)

Connection Type

N/A Up to 31 units can be connected to a single programmable controller.

CANopen Electrical Characteristics

N/A In conformance with ISO 11898
Use the CAN-Bus cable

Communication Profile

N/A In conformance with CiA DS301 Version 4.2.0

Device Profile

N/A In conformance with CiA DSP402 Version 4.0.0

Node ID

N/A 1 to 127

Bit Rate

N/A

Selectable from 1 Mbsp, 800 kbps, 500 kbps (iniital value), 250 kbps, 125 kbps, 50 kbps, 20 kbps, 10 kbps

Maximum Bus Length

N/A 25 m (82 ft.) (Maximum bus length at 1 Mbps)

Communication Objects

N/A

NMT (Network Management)
SDO (Service Data Object: 1 SDO server)
PDO (Process Data Object: 4 Receive-PDO, 4 Transmit-PDO)
EMCY (Emergency Object)
SYNCH (Synchronization Object)

Operation Modes

N/A

Profile Velocity Mode (pv)
Profile Position Mode (pp)
Homing Mode (hm)


 


 


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.