Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
![]()
- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- For use with AC Input AZ Series Motors
The GSD file used varies depending on the manufacturing date of the driver. Please check the name plate of the driver for the date of manufacture.
Drivers
Drivers
Drivers
Drivers
Drivers (*required)
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- PROFINET Compatible |
Power Supply |
- Single-Phase 100-120 VAC |
Control Power Supply |
- 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) |
Interface - Pulse Input |
-
2 Inputs, Photocoupler Max Input Frequency Line Driver: 1 MHz (Duty Cycle 50%) Open Collector: 250kHz (Duty Cycle 50%) |
Interface - Control Input |
- 6 inputs, Photocoupler |
Interface - Pulse Output |
- 2 outputs, Line Driver |
Interface - Control Output |
- 6 outputs, Photocoupler/Open collector |
Interface - Power Shut Down Signal Input |
- 2 inputs, Photocoupler |
Interface - Power Shut Down Monitor Output |
- 1 output, Photocoupler/Open collector |
Interface - Field Network |
- PROFINET |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Degree of Protection |
- IP10 |
Insulation Resistance (Driver) |
-
When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher. Between the PE terminal and main power supply terminal Between the encoder connector and main power supply terminal Between the input signal terminal and main power supply terminal. |
Dielectric Strength (Driver) |
-
No abnormalities are observed when the specified voltages are applied for 1 minute Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ Between the encoder connector and the mian power supply terminal 1.8 kVAC 50/60 Hz Between the input signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz |
Ambient Temperature Range |
- 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Communication Protocol |
- PROFINET IO Ver.2.4 |
Vendor ID |
- 0x33E: ORIENTAL MOTOR |
Transmission Rate |
- 100 Mbps (Autonegotiation) |
Communication Method |
- Full Duplex (Autonegotiation) |
Cable Specifications |
-
Shielded Twisted Pair (STP) Cable Straight-through/Crossover Cable, Category 5e or higher |
Communication Connector |
- RJ45 X 2 (Shielded) |
Conformance Class |
- B |
RT/IRT |
- RT |
NetLoad Class |
- I |
Protocol to be Supported |
-
DCP, LLDP, SNMP, MRP* *varies depending on the driver used. Please refer to "Communications specifications" in the PROFINET Compatible Driver User Manual |
Number of Occupied Bytes - Output (Host Controller > Driver) |
- 40 bytes |
Number of Occupied Bytes - Input (Driver > Host Controller) |
- 56 bytes |
Network Topologies |
-
Star, Tree, Line, Ring* *varies depending on the driver used. Please refer to "Communications specifications" in the PROFINET Compatible Driver User Manual |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.