![]()
Drivers
Drivers
Drivers
Drivers
Drivers (*required)
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | N/A {Contact your local sales office for more information.} |
Driver Type |
N/A PROFINET Compatible |
Power Supply |
N/A Single-Phase 100-120 VAC |
Control Power Supply |
N/A 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) |
Interface - Pulse Input |
N/A
2 Inputs, Photocoupler Max Input Frequency Line Driver: 1 MHz (Duty Cycle 50%) Open Collector: 250kHz (Duty Cycle 50%) |
Interface - Control Input |
N/A 6 inputs, Photocoupler |
Interface - Pulse Output |
N/A 2 outputs, Line Driver |
Interface - Control Output |
N/A 6 outputs, Photocoupler/Open collector |
Interface - Power Shut Down Signal Input |
N/A 2 inputs, Photocoupler |
Interface - Power Shut Down Monitor Output |
N/A 1 output, Photocoupler/Open collector |
Interface - Field Network |
N/A PROFINET |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Degree of Protection |
N/A IP10 |
Insulation Resistance (Driver) |
N/A
When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher. Between the PE terminal and main power supply terminal Between the encoder connector and main power supply terminal Between the input signal terminal and main power supply terminal. |
Dielectric Strength (Driver) |
N/A
No abnormalities are observed when the specified voltages are applied for 1 minute Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ Between the encoder connector and the mian power supply terminal 1.8 kVAC 50/60 Hz Between the input signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz |
Ambient Temperature Range |
N/A 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) |
Ambient Humidity |
N/A 85% max. (noncondensing) |
Operating Atmosphere |
N/A No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Communication Protocol |
N/A PROFINET IO Ver.2.4 |
Vendor ID |
N/A 0x33E: ORIENTAL MOTOR |
Transmission Rate |
N/A 100 Mbps (Autonegotiation) |
Communication Method |
N/A Full Duplex (Autonegotiation) |
Cable Specifications |
N/A
Shielded Twisted Pair (STP) Cable Straight-through/Crossover Cable, Category 5e or higher |
Communication Connector |
N/A RJ45 X 2 (Shielded) |
Conformance Class |
N/A B |
RT/IRT |
N/A RT |
NetLoad Class |
N/A I |
Protocol to be Supported |
N/A
DCP, LLDP, SNMP, MRP* *varies depending on the driver used. Please refer to "Communications specifications" in the PROFINET Compatible Driver User Manual |
Number of Occupied Bytes - Output (Host Controller > Driver) |
N/A 40 bytes |
Number of Occupied Bytes - Input (Driver > Host Controller) |
N/A 56 bytes |
Network Topologies |
N/A
Star, Tree, Line, Ring* *varies depending on the driver used. Please refer to "Communications specifications" in the PROFINET Compatible Driver User Manual |
|
|
|
|
|
|