Accessories
Accessories
Accessories
Accessories
Outer Diameter (in) |
- 0.75 |
Length (in) |
- 1.02 |
Shaft Hole Diameter 1 (in) |
- 0.20 |
Shaft Hole Diameter 2 (in) |
- 0.32 |
Nominal Torque (lb-in) |
- 18.50 |
Moment of Inertia (oz-in2) |
- 0.05 |
Permissible End Play (in) |
- 0.01 |
RoHS Compliant |
- Yes |