Available to Ship1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 42 mm (W) x 42 mm (H) |
Power Supply |
- Three-Phase 200-230 VAC |
Frequency |
- 50 Hz60 Hz |
Guide |
- Equipped |
Electromagnetic Brake |
- Not Equipped |
Motor Location |
- Straight Type |
Dynamic Permissible Moment |
-
MP: 1.3 N·m MY: 1.3 N·m MR: 0.6 N·m |
Static Permissible Moment |
-
MP: 3.7 N·m MY: 3.7 N·m MR: 3.0 N·m |
Lead |
- 12 mm |
Stroke |
- 100 mm |
Drive Method |
- Ball Screw |
Thrust |
- ~70 N |
Push Force |
- 100 N |
Max. Speed |
- 600 mm/s |
Max. Horizontal Transportable Mass |
- ~15 kg |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- ±0.02 mm |
Components |
-
EACM4WD10ARAC-G [Actuator] ARD-S [Driver] |
RoHS Compliant |
- Yes |
|
|
|
|