As informações abaixo estão em inglês
This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Product Line

- Oriental Motor®

Frame Size

- 1.65 in42 mm

Motor Length

- 5.12 in.130 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 211 oz-in1.5 N·m

Type

- Continuous Duty

Shaft/Gear Type

- Planetary Gear

Gear Ratio (X:1)

- 7.2 :1

Backlash

- 2 arc min (0.034°)

Feedback Device (Motor)

- Resolver

Shaft

- Single

Electromagnetic Brake

- Equipped

Power Supply

- Single-Phase 200-230 VAC

Resolution (Resolution Setting: 1000 P/R)

- 0.05 °/Pulse

Permissible Speed Range (r/min)

- 0 ~ 416

Rotor Inertia

- 0.4 oz-in²73x10-7 kg·m²

Control Power Supply

- 24 VDC ± 5%, 0.5A

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

Components

- ARD-C [Driver] ARM46MC-N7.2 [Motor]

Maximum Input Pulse Frequency

- When the host controller is a line driver output: 500 kHz (When pulse duty is 50%)
When the host controller is an open-collector output: 250 kHz (When pulse duty is 50%)*
*When driver cable CC36D1-1 is used.

Control Command

- Pulse input

Insulation Class

- [Motor] Class B [130ºC (266ºF)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the following places:
Case - Motor and sensor windings
Case - Electromagnetic Brake Windings

Insulation Resistance (Driver)

- 100 MΩ or more when 500 VDC megger is applied between the following places:
PE terminal - Power supply terminal
Signal I/O terminal - Power supply terminal

Dielectric Strength (Motor)

- Sufficient to withstand the following for 1 minute:
Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz
Case - Electromagnetic Brake Windings 1.5 kVAC 50 Hz or 60 Hz

Dielectric Strength (Driver)

- Sufficient to withstand the following for 1 minute:
PE terminal - Power supply terminal 1.5 kVAC 50 Hz or 60 Hz
Signal I/O terminal - Power supply terminal 1.8 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

- -10 ~ 50ºC (14 ~ 122º) (non-freezing)
(when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 9.84 x 9.84 in., 0.24 in. thick is installed.)

Ambient Temperature (Driver)

- 0 ~ 50ºC (32 ~ 122ºF) (non-freezing)
(when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 7.87 x 7.87 in., 0.08 in. thick is installed.)

Ambient Humidity

- 85% or less (Non-Condensing)

Operating Atmosphere

- No corrosive gases, dust water or oil

Degree of Protection

- [Motor] IP65 (excluding the mounting surface and connector)
[Driver] IP20

Stop Position Accuracy

- ±4 arc minutes (±0.067º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Load

- 0 in. from Shaft End = 22 lb0.2 in. from Shaft End = 27 lb0.39 in. from Shaft End = 33 lb0.59 in. from Shaft End = 42 lb0 mm from Shaft End = 100 N5 mm from Shaft End = 120 N10 mm from Shaft End = 150 N15 mm from Shaft End = 190 N

Axial Load

- 22 lb100 N

Driver Type

- Pulse Input Type

Static Friction Torque

- 6.6 lb-in0.75 N·m

Brake Type

- Active when the power is off

Brake Power Supply

- 24 VDC ±5%, 0.1A

Power Consumption

- 2W

Excitation Current

- 0.08A


 


 

 


 


 


 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados