Legacy / Discontinued Products
>
MDS/MD Series Fan Kits (Discontinued)
> Advanced Search
Advanced Search in MDS/MD Series Fan Kits (Discontinued)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
No Preference
2.44
3.15
3.62
4.69
6.77
Frame Size (mm)
No Preference
62
80
92
119
172
Function
Low Speed Alarm - Contact
Low Speed Alarm - Electronic
Pulse Sensor
Type
Connector
Lead Wire
Power Supply*
No Preference
12 VDC
24 VDC
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 17.7 to 212
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.5 to 6
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.2 to 0.55
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 49 to 137
Noise Level (db (A))
At Least :
No More Than :
Available Range: 30 to 47
Clear
Cancel
Advanced Search