Legacy / Discontinued Products
>
DRL Series Compact Motorized Cylinders (Legacy)
> Advanced Search
Advanced Search in DRL Series Compact Motorized Cylinders (Legacy)
Specifications
RoHS Compliant Product
No Preference
No
Actuator Frame Size (in.sq.)
No Preference
1.1
1.65
2.36
Drive Method
No Preference
Rolled Ball Screw
Ground Ball Screw
Type
No Preference
Standard
Guide
No Preference
Equipped
Not Equipped
Driver Included
No Preference
Yes
Max. Vertical Transportable Mass (lb.)
At Least :
No More Than :
Available Range: 3.3 to 66
Max. Horizontal Transportable Mass (lb.)
At Least :
No More Than :
Available Range: 2.2 to 6.6
Maximum Thrust Force (lbs)
At Least :
No More Than :
Available Range: 6.7 to 67
Lead (inches/revolution)
No Preference
0.039
0.079
0.157
Stroke (in)
No Preference
1.18
1.57
1.97
Clear
Cancel
Advanced Search