Legacy / Discontinued Products
>
V Series Induction Motors
> Advanced Search
Advanced Search in V Series Induction Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
No Preference
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Voltage (VAC)
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Three-Phase 200/220/230 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Type
No Preference
Lead Wire
Terminal Box
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 1.59 to 350
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.18 to 40
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 4.2 to 360
Clear
Cancel
Advanced Search