Linear Actuators - Electric Cylinders
>
EAC Closed Loop AZ Series Absolute Encoder Linear Actuators
>
EAC Closed Loop AZ Series Absolute Encoder Linear Actuator (DC Input)
>
EAC Reversed Motor Type Closed Loop AZ Series Absolute Encoder Linear Actuator (DC Input)
> Advanced Search
Advanced Search in EAC Reversed Motor Type Closed Loop AZ Series Absolute Encoder Linear Actuator (DC Input)
Metric
Specifications
Actuator Frame Size ( )
42 mm (W) x 42 mm (H)
60 mm (W) x 60 mm (H)
Guide
Not Equipped
Electromagnetic Brake
Equipped
Not Equipped
Motor Location
Reversed Motor Type
Lead (mm)
6
12
Stroke (mm)
50
100
150
200
250
300
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 300 to 600
Thrust (N)
At Least :
No More Than :
Available Range: 70 to 360
Push Force (N)
At Least :
No More Than :
Available Range: 100 to 500
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 15 to 60
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7 to 30
Clear
Cancel
Advanced Search