Actuator Components
>
Compact Motorized Cylinders (Actuator Only)
> Advanced Search
Advanced Search in Compact Motorized Cylinders (Actuator Only)
Metric
Specifications
Motor Type
AZ Series with Absolute Sensor
5-Phase
Actuator Frame Size (mm)
20
28
42
60
Drive Method
Precision Ball Screw
Rolled Ball Screw
Ground Ball Screw
Type
Table Type
Rod Type
Standard
High-Resolution
Guide
Equipped
Not Equipped
Cable Direction
Down
Left
Right
Up
Mount
Flange Mount
Foot Mount
Not Equipped
Electromagnetic Brake
Equipped
Not Equipped
Adjusting Knob
Equipped
Not Equipped
Stroke (mm)
25
30
40
50
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 1 to 50
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 0.5 to 50
Max. Thrust Force (N)
At Least :
No More Than :
Available Range: 15 to 500
Clear
Cancel
Advanced Search