Legacy / Discontinued Products
>
Packages
>
Stepper Motor / Driver Packages
>
AZ Series Stepper Motor & Driver Packages (Built-in Controller) (AC) (no cables)
> Advanced Search
Advanced Search in AZ Series Stepper Motor & Driver Packages (Built-in Controller) (AC) (no cables)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (Search) (in)
No Preference
1.57
1.65
2.36
Frame Size (Search) (mm)
No Preference
40
42
60
Speed (r/min)
Refer to Speed-Torque Characteristics
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 42 to 1416
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.3 to 10
Gear Type
No Preference
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Harmonic Planetary, Non Backlash (up to 3 arc min), Centered Shaft
Harmonic Planetary, Non Backlash (up to 3 arc min), Flange Output
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Shaft
No Preference
Single
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Power Supply
No Preference
Single-Phase 100-120 VAC
Single-Phase/Three-Phase 200-240 VAC
Clear
Cancel
Advanced Search