Items |
DRL60-05B4M-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL60-05B4MM-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL60-05B4MN-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL60-05A4P-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL60-05A4PM-KD Compact Linear Actuator and Driver Web Price Request Quote
|
|||||
Actuator Frame Size | - 2.36 in.60 mm | |||||||||
Drive Method | - Ground Ball Screw | - Ground Ball Screw | - Ground Ball Screw | - Rolled Ball Screw | - Rolled Ball Screw | |||||
Repetitive Positioning Accuracy |
- ±0.0001 in.±0.003 mm | - ±0.0001 in.±0.003 mm | - ±0.0001 in.±0.003 mm | - ±0.00039 in.±0.01 mm | - ±0.00039 in.±0.01 mm | |||||
Lost Motion | - 0.00079 in. 0.002 mm | - 0.00079 in. 0.002 mm | - 0.00079 in. 0.002 mm | - 0.00197 in. 0.05 mm | - 0.00197 in. 0.05 mm | |||||
Power Supply | - 24 VDC | |||||||||
Current | - 2.5 A | |||||||||
Type | - High-Resolution | - High-Resolution | - High-Resolution | - Standard | - Standard | |||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
Adjusting Knob |
- Not Equipped | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | |||||
Lead | - 0.16 in.4 mm | |||||||||
Stroke | - 1.97 in.50 mm | |||||||||
Max. Vertical Transportable Mass | - 66 lb30 kg | |||||||||
Max. Horizontal Transportable Mass | - | |||||||||
Max. Speed | - 0.87 in/s22 mm/s | - 0.87 in/s22 mm/s | - 0.87 in/s22 mm/s | - 1.57 in/s40 mm/s | - 1.57 in/s40 mm/s | |||||
Max. Thrust Force | - 67 lb300 N | |||||||||
Max. Holding Force | - 67 lb300 N | |||||||||
Resolution |
- 0.00016 in. 0.004 mm | - 0.00016 in. 0.004 mm | - 0.00016 in. 0.004 mm | - 0.00031 in. 0.008 mm | - 0.00031 in. 0.008 mm | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|