Items |
SMK216A-GN / 2GN3KA Low-Speed Synchronous Motor Web Price $196.00
|
SMK216A-GN / 2GN3.6KA Low-Speed Synchronous Motor Web Price $196.00
|
SMK216A-GN / 2GN5KA Low-Speed Synchronous Motor Web Price $196.00
|
SMK216A-GN / 2GN6KA Low-Speed Synchronous Motor Web Price $196.00
|
SMK216A-GN / 2GN7.5KA Low-Speed Synchronous Motor Web Price $196.00
|
|||||
Motor Frame Size |
- 2.22 in. sq. | |||||||||
Power Supply | - Single-Phase 100-115 VAC | |||||||||
Frequency (Hz) | - 60 50 | |||||||||
Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Rated Speed (rpm) | - 20 [50 Hz] 24 [60 Hz] | - 16.67 [50 Hz] 20 [60 Hz] | - 14.4 [60 Hz] 12 [50 Hz] | - 10 [50 Hz] 12 [60 Hz] | - 9.6 [60 Hz] 8 [50 Hz] | |||||
Rated Torque (lb-in) |
- 3.5 | - 4.4 | - 6.1 | - 7 | - 8.8 | |||||
Permissible Load Inertia |
- 29.6 oz-in2 | - 41.6 oz-in2 | - 81.6 oz-in2 | - 118.4 oz-in2 | - 184 oz-in2 | |||||
RoHS Compliant |
- No | |||||||||
Safety Standards |
- UL CSA CE | |||||||||
|