Items |
EZHS3A-05 Motorized Linear Slide |
EZHS3A-05A Motorized Linear Slide with Controller |
EZHS3A-05I Motorized Linear Slide with Controller |
EZHS3A-05M Motorized Linear Slide |
EZHS3A-05MA Motorized Linear Slide with Controller |
|||||
Power Supply | - Single-Phase 110-115 VAC | |||||||||
Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - Equipped | |||||
Max Speed (mm/s) | - 800 | |||||||||
Max Transportable Mass, Horizontal (kg) | - 5 | |||||||||
Max Transportable Mass, Vertical (kg) | - | - | - | - 2.5 | - 2.5 | |||||
Max Thrust Force (N) | - 30 | |||||||||
Resolution (mm) | - 0.01 | |||||||||
Stroke (mm) | - 50 | |||||||||
Controller | - | - Absolute | - Incremental | - | - Absolute | |||||
Controller Included | - No | - Yes | - Yes | - No | - Yes | |||||
Safety Standards |
- CE | |||||||||
List Price | - | |||||||||
|