Items |
EACM4RD05AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 50 mm) (AC Input) Web Price $843.00
|
EACM4RD10AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 100 mm) (AC Input) Web Price $843.00
|
EACM4RD15AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 150 mm) (AC Input) Web Price $862.00
|
EACM4RD20AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 200 mm) (AC Input) Web Price $862.00
|
EACM4RD25AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 250 mm) (AC Input) Web Price $883.00
|
|||||
Actuator Frame Size | - 1.65 in. (W) x 1.65 in. (H) 42 mm (W) x 42 mm (H) | |||||||||
Power Input | - AC | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Reversed Motor Type | |||||||||
Dynamic Permissible Moment | - | |||||||||
Static Permissible Moment | - | |||||||||
Lead | - 0.47 in.12 mm | |||||||||
Stroke | - 1.97 in.50 mm | - 3.94 in.100 mm | - 5.91 in.150 mm | - 7.87 in.200 mm | - 9.84 in.250 mm | |||||
Max. Speed | - 23.62 in/s600 mm/s | |||||||||
Thrust | - ~15.74 lb ~70 N | |||||||||
Push Force | - 22.48 lb 100 N | |||||||||
Max. Horizontal Transportable Mass | - ~33.07 lb ~15 kg | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Resolution | - | |||||||||
Repetitive Positioning Accuracy | - ±0.0008 in.±0.02 mm | |||||||||
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive | |||||||||
|