ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
BLS Series Brushless DC Motor Drivers
| Items |
BLSD-K BLS Series Brushless DC Motor Driver Web Price $184.00
|
BLSD-KR BLS Series Brushless DC Motor Driver Web Price $222.00
|
||
| Power Supply | - 24 VDC | |||
| Power Input | - | |||
| Type | - Standard | - RS-485 Communication | ||
| Speed Setting Method | - Support Software MEXE02 | - RS-485 Communications Support Software MEXE02 | ||
| Input Signals |
-
2-points input Photocoupler input mode 24 VDC (−15~+20%)
|
-
2-points input
Photocoupler input mode 24 VDC (−15~+20%)
|
||
| Output Signals |
-
2-points output Photocoupler and open-collector output 4.5~30 VDC, 10 mA current max.
|
-
2-points output
Photocoupler and open-collector output 4.5~30 VDC, 10 mA current max.
|
||
| Main Operating Functions | - | |||
| Operating Data Setting Number | - | |||
| Max Extension Length | - Motor and driver distance: 10.5 m (when a connection cable sold separately is used) | |||
| Time Rating | - Continuous | |||
| Connection Type | - | |||
| CANopen Electrical Characteristics | - | |||
| Communication Profile | - | |||
| Device Profile | - | |||
| Node ID | - | |||
| Bit Rate | - | |||
| Operation Modes | - | |||
| Maximum Bus Length | - | |||
| Communication Objects | - | |||
| RoHS Compliant | - | |||
| Safety Standards | - UL CE | |||
|
|
||||