ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
EAC4-E15-AZAKD | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 150 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E20-AZAKD | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 200 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E25-AZAKD | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 250 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E30-AZAKD | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 300 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E05-AZMAD | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 50 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E10-AZMAD | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 100 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E15-AZMAD | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 150 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E20-AZMAD | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 200 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E25-AZMAD | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 250 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E30-AZMAD | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 300 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E05-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 50 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E10-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 100 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E15-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 150 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E20-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 200 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E25-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 250 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E30-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 300 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E05-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 50 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E10-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 100 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E15-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 150 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E20-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 200 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E25-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 250 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |
EAC4-E30-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 300 mm | - 200 N | - ~30 kg | - ~12.5 kg | Request Quote |