ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HP-GFV / GFV2G5AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 3/8 inch | - IP66 | - 4.7 lb-in | - 16 ~ 800 | $598.00 | - |
| BLM230HP-GFV / GFV2G10AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 3/8 inch | - IP66 | - 9.7 lb-in | - 8 ~ 400 | $598.00 | - |
| BLM230HP-GFV / GFV2G15AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 3/8 inch | - IP66 | - 14.1 lb-in | - 5.3 ~ 267 | $598.00 | - |
| BLM230HP-GFV / GFV2G20AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 3/8 inch | - IP66 | - 19.4 lb-in | - 4 ~ 200 | $598.00 | - |
| BLM230HP-GFV / GFV2G30AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 3/8 inch | - IP66 | - 27 lb-in | - 2.7 ~ 133 | $607.00 | - |
| BLM230HP-GFV / GFV2G50AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 3/8 inch | - IP66 | - 46 lb-in | - 1.6 ~ 80 | $607.00 | - |
| BLM230HP-GFV / GFV2G100AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 3/8 inch | - IP66 | - 53 lb-in | - 0.8 ~ 40 | $607.00 | - |
| BLM230HP-GFV / GFV2G200AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 200 :1 | - 3/8 inch | - IP66 | - 53 lb-in | - 0.4 ~ 20 | $617.00 | - |
| BLM230HP-GFV / GFV2G5S / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 10 mm | - IP66 | - 4.7 lb-in | - 16 ~ 800 | $598.00 | - |
| BLM230HP-GFV / GFV2G10S / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 10 mm | - IP66 | - 9.7 lb-in | - 8 ~ 400 | $598.00 | - |
| BLM230HP-GFV / GFV2G15S / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 10 mm | - IP66 | - 14.1 lb-in | - 5.3 ~ 267 | $598.00 | - |
| BLM230HP-GFV / GFV2G20S / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 10 mm | - IP66 | - 19.4 lb-in | - 4 ~ 200 | $598.00 | - |
| BLM230HP-GFV / GFV2G30S / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 10 mm | - IP66 | - 27 lb-in | - 2.7 ~ 133 | $607.00 | - |
| BLM230HP-GFV / GFV2G50S / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 10 mm | - IP66 | - 46 lb-in | - 1.6 ~ 80 | $607.00 | - |
| BLM230HP-GFV / GFV2G100S / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 10 mm | - IP66 | - 53 lb-in | - 0.8 ~ 40 | $607.00 | - |
| BLM230HP-GFV / GFV2G200S / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 200 :1 | - 10 mm | - IP66 | - 53 lb-in | - 0.4 ~ 20 | $617.00 | - |
| BLM230HP-AS / BLE2D30-A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP66 | - 0.85 lb-in | - 80 ~ 4000 | $461.00 |
- |
| BLM230HP-GFV / GFV2G5AS / BLE2D30-C | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 3/8 inch | - IP66 | - 4.7 lb-in | - 16 ~ 800 | $598.00 | - |
| BLM230HP-GFV / GFV2G10AS / BLE2D30-C | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 3/8 inch | - IP66 | - 9.7 lb-in | - 8 ~ 400 | $598.00 | - |
| BLM230HP-GFV / GFV2G15AS / BLE2D30-C | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 3/8 inch | - IP66 | - 14.1 lb-in | - 5.3 ~ 267 | $598.00 | - |
| BLM230HP-GFV / GFV2G20AS / BLE2D30-C | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 3/8 inch | - IP66 | - 19.4 lb-in | - 4 ~ 200 | $598.00 | - |
| BLM230HP-GFV / GFV2G30AS / BLE2D30-C | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 3/8 inch | - IP66 | - 27 lb-in | - 2.7 ~ 133 | $607.00 | - |
| BLM230HP-GFV / GFV2G50AS / BLE2D30-C | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 3/8 inch | - IP66 | - 46 lb-in | - 1.6 ~ 80 | $607.00 | - |
| BLM230HP-GFV / GFV2G100AS / BLE2D30-C | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 3/8 inch | - IP66 | - 53 lb-in | - 0.8 ~ 40 | $607.00 | - |
| BLM230HP-GFV / GFV2G200AS / BLE2D30-C | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 200 :1 | - 3/8 inch | - IP66 | - 53 lb-in | - 0.4 ~ 20 | $617.00 | - |