ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS66MSE-N36 |
Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Planetary Gear | - 36 :1 | - Equipped | Request Quote | - |
AS66MSE-N50 |
Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Planetary Gear | - 50 :1 | - Equipped | Request Quote | - |
AS66MSE-H50 |
Speed - Torque Characteristics |
- 768 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Harmonic Gear | - 50 :1 | - Equipped | Request Quote | - |
AS66MSE-H100 |
Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Harmonic Gear | - 100 :1 | - Equipped | Request Quote | - |
AS69AAE |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS69ACE |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Single-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS69ASE |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS69MAE |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Equipped | Request Quote | - |
AS69MCE |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Single-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Equipped | Request Quote | - |
AS69MSE |
Speed - Torque Characteristics |
- 280 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Equipped | Request Quote | - |
AS98AAE |
Speed - Torque Characteristics |
- 280 oz-in | - 3.35 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |
AS98AAE-T3.6 |
Speed - Torque Characteristics |
- 624 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | Request Quote | - |
AS98AAE-T7.2 |
Speed - Torque Characteristics |
- 1264 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
AS98AAE-T10 |
Speed - Torque Characteristics |
- 1264 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | Request Quote | - |
AS98AAE-T20 |
Speed - Torque Characteristics |
- 1696 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | Request Quote | - |
AS98AAE-T30 |
Speed - Torque Characteristics |
- 1696 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | Request Quote | - |
AS98AAE-N5 |
Speed - Torque Characteristics |
- 1408 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 5 :1 | - Not Equipped | Request Quote | - |
AS98AAE-N7.2 |
Speed - Torque Characteristics |
- 1968 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
AS98AAE-N10 |
Speed - Torque Characteristics |
- 2832 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 10 :1 | - Not Equipped | Request Quote | - |
AS98AAE-N25 |
Speed - Torque Characteristics |
- 5120 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 25 :1 | - Not Equipped | Request Quote | - |
AS98AAE-N36 |
Speed - Torque Characteristics |
- 5120 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 36 :1 | - Not Equipped | Request Quote | - |
AS98AAE-N50 |
Speed - Torque Characteristics |
- 5120 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 50 :1 | - Not Equipped | Request Quote | - |
AS98AAE-H50 |
Speed - Torque Characteristics |
- 3520 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Harmonic Gear | - 50 :1 | - Not Equipped | Request Quote | - |
AS98AAE-H100 |
Speed - Torque Characteristics |
- 5120 oz-in | - 3.54 in | - Single-Phase 100-115 VAC | - Harmonic Gear | - 100 :1 | - Not Equipped | Request Quote | - |
AS98ACE |
Speed - Torque Characteristics |
- 280 oz-in | - 3.35 in | - Single-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - Not Equipped | Request Quote | - |