ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
ASC66MK-H50 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 768 oz-in | - 2.36 in | - 24 VDC | - Harmonic Gear | - 50 :1 | - Equipped | Request Quote | - |
ASC66MK-H100 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 1120 oz-in | - 2.36 in | - 24 VDC | - Harmonic Gear | - 100 :1 | - Equipped | Request Quote | - |
ASC34AK-T7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 28 oz-in | - 1.1 in | - 24 VDC | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
ASC34AK-T10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 42 oz-in | - 1.1 in | - 24 VDC | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | Request Quote | - |
ASC34AK-T20 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 56 oz-in | - 1.1 in | - 24 VDC | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | Request Quote | - |
ASC34AK-T30 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 71 oz-in | - 1.1 in | - 24 VDC | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | Request Quote | - |
ASC34AK-N5 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 448 oz-in | - 1.1 in | - 24 VDC | - Planetary Gear | - 5 :1 | - Not Equipped | Request Quote | - |
ASC34AK-N7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 672 oz-in | - 1.1 in | - 24 VDC | - Planetary Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
ASC34AK-N10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Graph |
- 1136 oz-in | - 1.1 in | - 24 VDC | - Planetary Gear | - 10 :1 | - Not Equipped | Request Quote | - |