ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
BMU230AP-100A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - IP65 | - 53 lb-in | - 0.8 ~ 40 | - 13700 oz-in² | Request Quote |
BMU230AP-200A | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/8 in. | - IP65 | - 53 lb-in | - 0.4 ~ 20 | - 27000 oz-in² | Request Quote |
BMU230C-5A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - IP40 | - 3.90 lb-in | - 16 ~ 800 | - 66 oz-in² | Request Quote |
BMU230C-10A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 3/8 in. | - IP40 | - 7.9 lb-in | - 8 ~ 400 | - 270 oz-in² | Request Quote |
BMU230C-15A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - IP40 | - 12.3 lb-in | - 5.3 ~ 267 | - 600 oz-in² | Request Quote |
BMU230C-20A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 3/8 in. | - IP40 | - 15.9 lb-in | - 4 ~ 200 | - 1090 oz-in² | Request Quote |
BMU230C-30A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - IP40 | - 23 lb-in | - 2.7 ~ 133 | - 2000 oz-in² | Request Quote |
BMU230C-50A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - IP40 | - 38 lb-in | - 1.6 ~ 80 | - 5000 oz-in² | Request Quote |
BMU230C-100A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - IP40 | - 53 lb-in | - 0.8 ~ 40 | - 13700 oz-in² | Request Quote |
BMU230C-200A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/8 in. | - IP40 | - 53 lb-in | - 0.4 ~ 20 | - 27000 oz-in² | Request Quote |
BMU230CP-5A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - IP65 | - 3.90 lb-in | - 16 ~ 800 | - 66 oz-in² | Request Quote |
BMU230CP-10A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 3/8 in. | - IP65 | - 7.9 lb-in | - 8 ~ 400 | - 270 oz-in² | Request Quote |
BMU230CP-15A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - IP65 | - 12.3 lb-in | - 5.3 ~ 267 | - 600 oz-in² | Request Quote |
BMU230CP-20A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 3/8 in. | - IP65 | - 15.9 lb-in | - 4 ~ 200 | - 1090 oz-in² | Request Quote |
BMU230CP-30A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - IP65 | - 23 lb-in | - 2.7 ~ 133 | - 2000 oz-in² | Request Quote |
BMU230CP-50A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - IP65 | - 38 lb-in | - 1.6 ~ 80 | - 5000 oz-in² | Request Quote |
BMU230CP-100A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - IP65 | - 53 lb-in | - 0.8 ~ 40 | - 13700 oz-in² | Request Quote |
BMU230CP-200A | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/8 in. | - IP65 | - 53 lb-in | - 0.4 ~ 20 | - 27000 oz-in² | Request Quote |
BMU260A-A | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP40 | - 1.69 lb-in | - 80 ~ 4000 | - 21 oz-in² | Request Quote |
BMU260AP-A | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP65 | - 1.69 lb-in | - 80 ~ 4000 | - 21 oz-in² | Request Quote |
BMU260C-A | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP40 | - 1.69 lb-in | - 80 ~ 4000 | - 21 oz-in² | Request Quote |
BMU260CP-A | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP65 | - 1.69 lb-in | - 80 ~ 4000 | - 21 oz-in² | Request Quote |
BMU460SA-5 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP40 | - 7.9 lb-in | - 16 ~ 800 | - 120 oz-in² | Request Quote |
BMU460SA-10 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP40 | - 15.9 lb-in | - 8 ~ 400 | - 520 oz-in² | Request Quote |
BMU460SA-15 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP40 | - 23 lb-in | - 5.3 ~ 267 | - 1200 oz-in² | Request Quote |