Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor

These products are scheduled to be discontinued. Please contact your local sales office for more information.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

5IK90UCT-50A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Terminal Box - 230 lb-in [60 Hz]  278 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-60A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - Terminal Box - 270 lb-in [60 Hz]  334 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-75A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - Terminal Box - 320 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-90A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 16.6 [50 Hz] 20 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-100A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-120A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-150A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in² Request Quote - -
5IK90UCT-180A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in² Request Quote - -
4IK25UAT-5 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Terminal Box - 6.8 lb-in   - 360 - 42.50 oz-in² Request Quote - -
4IK25UAT-6 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Terminal Box - 8.1 lb-in   - 300 - 61.20 oz-in² Request Quote - -
4IK25UAT-7.5 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 9.7 lb-in   - 240 - 95.63 oz-in² Request Quote - -
4IK25UAT-9 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Terminal Box - 12.3 lb-in   - 200 - 137.70 oz-in² Request Quote - -
4IK25UAT-12.5 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Terminal Box - 16.8 lb-in   - 144 - 265.63 oz-in² Request Quote - -
4IK25UAT-15 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Terminal Box - 20 lb-in   - 120 - 382.50 oz-in² Request Quote - -
4IK25UAT-18 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Terminal Box - 24 lb-in   - 100 - 550.80 oz-in² Request Quote - -
4IK25UAT-25 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Terminal Box - 33 lb-in   - 72 - 1062.50 oz-in² Request Quote - -
4IK25UAT-30 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Terminal Box - 38 lb-in   - 60 - 1530 oz-in² Request Quote - -
4IK25UAT-36 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Terminal Box - 46 lb-in   - 50 - 2203.20 oz-in² Request Quote - -
4IK25UAT-50 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Terminal Box - 64 lb-in   - 36 - 4250 oz-in² Request Quote - -
4IK25UAT-60 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Terminal Box - 77 lb-in   - 30 - 4250 oz-in² Request Quote - -
4IK25UAT-75 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Terminal Box - 97 lb-in   - 24 - 4250 oz-in² Request Quote - -
4IK25UAT-90 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Terminal Box - 116 lb-in   - 20 - 4250 oz-in² Request Quote - -
4IK25UAT-100 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Terminal Box - 129 lb-in   - 18 - 4250 oz-in² Request Quote - -
4IK25UAT-120 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Terminal Box - 141 lb-in   - 15 - 4250 oz-in² Request Quote - -
4IK25UAT-150 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Terminal Box - 141 lb-in   - 12 - 4250 oz-in² Request Quote - -
Unit of Measure
« 6 7 8 9 10 »