ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|
BLU590A-30 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 102 lb-in | - 3.3 ~ 66.7 | - |
BLU590A-50 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 171 lb-in | - 2 ~ 40 | - |
BLU590A-100 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 260 lb-in | - 1 ~ 20 | - |
BLU590A-200 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 260 lb-in | - .5 ~ 10 | - |
BLU590C-5 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 17.7 lb-in | - 20 ~ 400 | - |
BLU590C-10 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 36 lb-in | - 10 ~ 200 | - |
BLU590C-15 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 53 lb-in | - 6.7 ~ 133.3 | - |
BLU590C-20 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 71 lb-in | - 5 ~ 100 | - |
BLU590C-30 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 102 lb-in | - 3.3 ~ 66.7 | - |
BLU590C-50 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 171 lb-in | - 2 ~ 40 | - |
BLU590C-100 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 260 lb-in | - 1 ~ 20 | - |
BLU590C-200 | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 260 lb-in | - .5 ~ 10 | - |
BLU590S-5 | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 17.7 lb-in | - 20 ~ 400 | - |
BLU590S-10 | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 36 lb-in | - 10 ~ 200 | - |
BLU590S-15 | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 53 lb-in | - 6.7 ~ 133.3 | - |
BLU590S-20 | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 71 lb-in | - 5 ~ 100 | - |
BLU590S-30 | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 102 lb-in | - 3.3 ~ 66.7 | - |
BLU590S-50 | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 171 lb-in | - 2 ~ 40 | - |
BLU590S-100 | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 260 lb-in | - 1 ~ 20 | - |
BLU590S-200 | - 3.54 in. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 260 lb-in | - .5 ~ 10 | - |
BLU590A-5FR | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 16.8 lb-in | - 20 ~ 400 | - |
BLU590A-10FR | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 33 lb-in | - 10 ~ 200 | - |
BLU590A-15FR | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 50 lb-in | - 6.7 ~ 133.3 | - |
BLU590A-20FR | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 68 lb-in | - 5 ~ 100 | - |
BLU590A-30FR | - 3.54 in. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 101 lb-in | - 3.3 ~ 66.7 | - |